A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- N.41660.H300
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Width 1 | 21 mm |
Gearbox code | C546 / M40 / M38 |
External diameter 1 | 96 mm |
Internal diameter n°1 | 47 mm |
Weight | 0,748 kg |