
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| d - Internal diameter | 15 mm |
| D - External diameter | 35 mm |
| C - Width of bearing, drawn cup or outer ring | 13,8 mm |
| F - Under roller diameter | 20 mm |
| B - Bearing/Inner ring width | 14 mm |
| e - Inlet diameter of roller or washer | 26 mm |
| R - Track roller radius | 500 mm |
| rs - Min fillet radius | 0,3 mm |
| Bearing with/without cage | Avec |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 0,075 kg |

| PRODUCT PERFORMANCE | | Cr - Dynamic load rating | 9,85 kN |
| C0r - Static load rating | 14,1 kN |
| Track load capacity spherical outer ring | 3,2 kN |
| N lim - Grease lubrication limit speed | 7500 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 100 °C |