
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| d - Internal diameter | 30 mm |
| D - External diameter | 47 mm |
| B - Bearing/Inner ring width | 18 mm |
| C - Width of bearing, drawn cup or outer ring | 17 mm |
| F - Under roller diameter | 35 mm |
| rs - Min fillet radius | 0,3 mm |
| Lubrication hole on outer ring | Oui/Yes |
| k - Hole diameter | 3 mm |
| Lubrication hole on inner ring | Oui/Yes |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 0,107 kg |

| PRODUCT PERFORMANCE | | Cr - Dynamic load rating | 18 kN |
| C0r - Static load rating | 27,4 kN |
| N lim - Grease lubrication limit speed | 5500 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 100 °C |
| ABUTMENT | | da min - Min shoulder diameter IR | 32 mm |
| Da max - Max shoulder diameter OR | 38 mm |
| Db max - Max OR shoulder diameter | 45 mm |
| ras max - Max shaft & housing fillet radius | 0,3 mm |