
Needle roller bearing, roller follower, with cage, with inner ring, cylindrical outer ring
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| d - Internal diameter | 17 mm |
| D - External diameter | 40 mm |
| C - Width of bearing, drawn cup or outer ring | 20 mm |
| F - Under roller diameter | 22 mm |
| B - Bearing/Inner ring width | 21 mm |
| e - Inlet diameter of roller or washer | 32 mm |
| Bearing with/without cage | Avec |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 0,14 kg |

| PRODUCT PERFORMANCE | | Cr - Dynamic load rating | 14 kN |
| C0r - Static load rating | 22,8 kN |
| Track load capacity cylindrical outer ring | 14,5 kN |
| N lim - Grease lubrication limit speed | 7000 tr/min |
| N lim - Oil lubrication limit speed | 9000 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |