Reference NJ.12012.S03.H100
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- NJ.12012.S03.H100
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,194 kg |
Internal diameter n°1 | 24 mm |
External diameter 1 | 52 mm |
Width 1 | 21 mm |
Gearbox code | C513 |