Back

NJ206EG15J30 - SNR

NJ206EG15J30

Single row cylindrical roller bearing, single direction for axial loads, separable, polyamide cage.

In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.

Downloads

3D file

Technical datasheet

PLEASE LOGIN to add products to your basket
Contact us
Specs

PRODUCT DIMENSIONS

Internal diameter (d) 30 mm
External diameter (D) 62 mm
Bearing/Inner ring width (B) 16 mm
Upper roller diameter E 55,5 mm
Under roller diameter F 37,5 mm
d1 41,3 mm
OR flange inner diameter D1 52,5 mm
Min fillet radius (rs) 1 mm
Min fillet radius r1s 0,6 mm
Radial clearance class C3
Mass 0,213 kg
Brand SNR
Product classification image

PRODUCT PERFORMANCE

Dynamic load (C) 38,1 kN
Static load (C0) 36,1 kN
Fatigue limit load (Cu) 4,4 kN
Reference thermal speed (Nref) 9800 tr/min
Mechanical Limit Speed (Nlim) 14000 tr/min
Nlim (oil) 11000 tr/min
Nlim (grease) 9500 tr/min
Min operating temperature (Tmin) -20 °C
Max operating temperature (Tmax) 120 °C
Characteristic cage frequency, FTF 0,403 Hz
Characteristic rolling element frequency, BSF 4,973 Hz
Characteristic outer ring frequency, BPF0 5,242 Hz
Characteristic inner ring frequency, BPFI 7,758 Hz

ABUTMENT

Min shoulder diameter IR (da min) 35 mm
Small face shoulder max diameter da max 37 mm
db min 40 mm
Min NJ & N type IR GO diameter dc min 44 mm
Max shoulder diameter OR (Da max) 57 mm
Max fillet radius ra max 1 mm
Maxi fillet radius r1a 0,6 mm
Product classification image
Calcul factors image

Equivalents Products