Back

NJ215EG15J30 - SNR

NJ215EG15J30

Single row cylindrical roller bearing, single direction for axial loads, separable, polyamide cage.

In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.

Downloads

3D file

Technical datasheet

PLEASE LOGIN to add products to your basket
Contact us
Specs

PRODUCT DIMENSIONS

Internal diameter (d) 75 mm
External diameter (D) 130 mm
Bearing/Inner ring width (B) 25 mm
Upper roller diameter E 118,5 mm
Under roller diameter F 88,5 mm
d1 94,3 mm
OR flange inner diameter D1 114,4 mm
Min fillet radius (rs) 1,5 mm
Min fillet radius r1s 1,5 mm
Radial clearance class C3
Mass 1,3 kg
Brand SNR
Product classification image

PRODUCT PERFORMANCE

Dynamic load (C) 136 kN
Static load (C0) 167 kN
Fatigue limit load (Cu) 20,2 kN
Reference thermal speed (Nref) 4400 tr/min
Mechanical Limit Speed (Nlim) 6200 tr/min
Nlim (oil) 5100 tr/min
Nlim (grease) 4300 tr/min
Min operating temperature (Tmin) -20 °C
Max operating temperature (Tmax) 120 °C
Characteristic cage frequency, FTF 0,428 Hz
Characteristic rolling element frequency, BSF 6,755 Hz
Characteristic outer ring frequency, BPF0 7,696 Hz
Characteristic inner ring frequency, BPFI 10,304 Hz

ABUTMENT

Min shoulder diameter IR (da min) 83 mm
Small face shoulder max diameter da max 87 mm
db min 90 mm
Min NJ & N type IR GO diameter dc min 96 mm
Max shoulder diameter OR (Da max) 122 mm
Max fillet radius ra max 1,5 mm
Maxi fillet radius r1a 1,5 mm
Product classification image
Calcul factors image

Equivalents Products