• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row cylindrical roller bearings

NJ2208EG15 - SNR

NJ2208EG15

Single row cylindrical roller bearing, single direction for axial loads, separable, polyamide cage.

In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter40 mm
D - External diameter80 mm
B - Bearing/Inner ring width23 mm
F - Under roller diameter49,5 mm
d1 - IR flange outer diameter54,2 mm
D1 - OR flange inner diameter67,8 mm
s - Max axial offset0,9 mm
rNs - Min fillet radius0 mm
D4 max - Max outer diameter of assembled stop ring0 mm
rs - Min fillet radius1,1 mm
r1s - Min fillet radius1,1 mm
Radial clearance classCN
Mass0,5 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load80,9 kN
C0 - Static load77,6 kN
Cu - Fatigue limit load9,5 kN
N ref - Reference thermal speed6300 tr/min
N lim - Mechanical Limit Speed11000 tr/min
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)5,727 Hz
BPFI - Over rolling frequency on inner (60 rpm)8,273 Hz
BSF - Over rolling frequency on rolling element (60 rpm)5,318 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,659 Hz
FTF - Rotational frequency - cage (60 rpm)0,409 Hz
ABUTMENT
da min - Min shoulder diameter IR46,5 mm
da max - Small face shoulder max diameter49 mm
dc min - Min inner ring GO diameter56 mm
Da max - Max shoulder diameter OR73,5 mm
ra max - Max fillet radius1 mm
r1a - Max fillet radius1 mm
undefined

Industry Calcul Factors

Calcul factors image