Single row cylindrical roller bearing, single direction for axial loads, separable, brass cage.
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 80 mm |
| D - External diameter | 140 mm |
| B - Bearing/Inner ring width | 33 mm |
| E - Upper roller diameter | 127,3 mm |
| F - Under roller diameter | 95,3 mm |
| d1 - IR flange outer diameter | 101,7 mm |
| rs - Min fillet radius | 2 mm |
| r1s - Min fillet radius | 2 mm |
| Radial clearance class | C3 |
| Mass | 2,15 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 186 kN |
| C0 - Static load | 243 kN |
| Cu - Fatigue limit load | 28,8 kN |
| N lim - Oil lubrication limit speed | 4600 tr/min |
| N lim - Grease lubrication limit speed | 3900 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 89 mm |
| da max - Small face shoulder max diameter | 94 mm |
| dc min - Min inner ring GO diameter | 104 mm |
| Da max - Max shoulder diameter OR | 131 mm |
| ra max - Max fillet radius | 2 mm |