• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row cylindrical roller bearings

NJ2220EG15 - SNR

Single row cylindrical roller bearing, single direction for axial loads, separable, polyamide cage.

In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter100 mm
D - External diameter180 mm
B - Bearing/Inner ring width46 mm
E - Upper roller diameter163 mm
F - Under roller diameter119 mm
d1 - IR flange outer diameter127,3 mm
D1 - OR flange inner diameter156,9 mm
rs - Min fillet radius2,1 mm
r1s - Min fillet radius2,1 mm
Radial clearance classCN
Mass4,85 kg
PRODUCT PERFORMANCE
C - Dynamic load333 kN
C0 - Static load444 kN
Cu - Fatigue limit load48,8 kN
N ref - Reference thermal speed2900 tr/min
N lim - Mechanical Limit Speed4500 tr/min
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)7,174 Hz
BPFI - Over rolling frequency on inner (60 rpm)9,826 Hz
BSF - Over rolling frequency on rolling element (60 rpm)6,253 Hz
BRF - Rotational frequency – rolling element (60 rpm)3,127 Hz
FTF - Rotational frequency - cage (60 rpm)0,422 Hz
ABUTMENT
da min - Min shoulder diameter IR111 mm
da max - Small face shoulder max diameter117 mm
db min - Min inner ring GO diameter122 mm
dc min - Min inner ring GO diameter130 mm
Da max - Max shoulder diameter OR169 mm
ra max - Max fillet radius2 mm
r1a - Max fillet radius2 mm

Industry Calcul Factors

Calcul factors image