Single row cylindrical roller bearing, single direction for axial loads, separable, pressed steel cage.
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 110 mm |
D - External diameter | 200 mm |
B - Bearing/Inner ring width | 53 mm |
E - Upper roller diameter | 178,5 mm |
F - Under roller diameter | 132,5 mm |
d1 - IR flange outer diameter | 141,5 mm |
rs - Min fillet radius | 2,1 mm |
r1s - Min fillet radius | 2,1 mm |
Radial clearance class | CN |
Mass | 6,895 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 350 kN |
C0 - Static load | 415 kN |
Cu - Fatigue limit load | 44 kN |
N lim - Oil lubrication limit speed | 3700 tr/min |
N lim - Grease lubrication limit speed | 3100 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 121 mm |
da max - Small face shoulder max diameter | 130 mm |
dc min - Min inner ring GO diameter | 144 mm |
Da max - Max shoulder diameter OR | 189 mm |
ra max - Max fillet radius | 2 mm |