Single row cylindrical roller bearing, single direction for axial loads, separable, polyamide cage.
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 30 mm |
D - External diameter | 72 mm |
B - Bearing/Inner ring width | 27 mm |
E - Upper roller diameter | 62,5 mm |
F - Under roller diameter | 40,5 mm |
d1 - IR flange outer diameter | 45 mm |
D1 - OR flange inner diameter | 59,2 mm |
rs - Min fillet radius | 1,1 mm |
r1s - Min fillet radius | 1,1 mm |
Radial clearance class | CN |
Mass | 0,54 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 75,9 kN |
C0 - Static load | 79,5 kN |
Cu - Fatigue limit load | 9,7 kN |
N ref - Reference thermal speed | 7200 tr/min |
N lim - Mechanical Limit Speed | 12000 tr/min |
N lim - Oil lubrication limit speed | 9700 tr/min |
N lim - Grease lubrication limit speed | 7800 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 4,718 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 7,282 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,468 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,234 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,393 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 36,5 mm |
da max - Small face shoulder max diameter | 40 mm |
db min - Min inner ring GO diameter | 44 mm |
dc min - Min inner ring GO diameter | 48 mm |
Da max - Max shoulder diameter OR | 65,5 mm |
ra max - Max fillet radius | 1 mm |
r1a - Max fillet radius | 1 mm |
Industry Calcul Factors
