
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 35 mm |
D - External diameter | 80 mm |
B - Bearing/Inner ring width | 31 mm |
E - Upper roller diameter | 70,2 mm |
F - Under roller diameter | 46,2 mm |
d1 - IR flange outer diameter | 51 mm |
rNs - Min fillet radius | 1,1 mm |
rs - Min fillet radius | 1,5 mm |
Radial clearance class | C3 |
Mass | 0,737 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 117 kN |
C0 - Static load | 109 kN |
Cu - Fatigue limit load | 13,3 kN |
N lim - Oil lubrication limit speed | 10200 tr/min |
N lim - Grease lubrication limit speed | 7200 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 41,5 mm |
dc min - Min inner ring GO diameter | 48 mm |
Da max - Max shoulder diameter OR | 72 mm |
Db min - Small face shoulder min diameter | 71,5 mm |
ra max - Max fillet radius | 1,5 mm |
r1a - Max fillet radius | 1 mm |