Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row cylindrical roller bearings

NJ306EG15 - SNR

NJ306EG15

Single row cylindrical roller bearing, single direction for axial loads, separable, polyamide cage.

In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter30 mm
D - External diameter72 mm
B - Bearing/Inner ring width19 mm
F - Under roller diameter40,5 mm
d1 - IR flange outer diameter45 mm
D1 - OR flange inner diameter58,8 mm
s - Max axial offset1,4 mm
rNs - Min fillet radius0 mm
D4 max - Max outer diameter of assembled stop ring0 mm
rs - Min fillet radius1,1 mm
r1s - Min fillet radius1,1 mm
Radial clearance classCN
Mass0,37 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load59,4 kN
C0 - Static load50,2 kN
Cu - Fatigue limit load6,1 kN
N ref - Reference thermal speed8500 tr/min
N lim - Mechanical Limit Speed12000 tr/min
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)4,718 Hz
BPFI - Over rolling frequency on inner (60 rpm)7,282 Hz
BSF - Over rolling frequency on rolling element (60 rpm)4,468 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,234 Hz
FTF - Rotational frequency - cage (60 rpm)0,393 Hz
ABUTMENT
da min - Min shoulder diameter IR36,5 mm
da max - Small face shoulder max diameter40 mm
dc min - Min inner ring GO diameter48 mm
Da max - Max shoulder diameter OR65,5 mm
ra max - Max fillet radius1 mm
r1a - Max fillet radius1 mm
undefined

Industry Calcul Factors

Calcul factors image