Back

NJ306EG15J30 - SNR

NJ306EG15J30

Single row cylindrical roller bearing, single direction for axial loads, separable, polyamide cage.

In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.

Downloads

3D file

Technical datasheet

PLEASE LOGIN to add products to your basket
Contact us
Specs

PRODUCT DIMENSIONS

Internal diameter (d) 30 mm
External diameter (D) 72 mm
Bearing/Inner ring width (B) 19 mm
Upper roller diameter E 62,5 mm
Under roller diameter F 40,5 mm
d1 45 mm
OR flange inner diameter D1 59,2 mm
Min fillet radius (rs) 1,1 mm
Min fillet radius r1s 1,1 mm
Radial clearance class C3
Mass 0,376 kg
Brand SNR
Product classification image

PRODUCT PERFORMANCE

Dynamic load (C) 54,7 kN
Static load (C0) 52,1 kN
Fatigue limit load (Cu) 6,4 kN
Reference thermal speed (Nref) 8400 tr/min
Mechanical Limit Speed (Nlim) 12000 tr/min
Nlim (oil) 9700 tr/min
Nlim (grease) 8200 tr/min
Min operating temperature (Tmin) -20 °C
Max operating temperature (Tmax) 120 °C
Characteristic cage frequency, FTF 0,393 Hz
Characteristic rolling element frequency, BSF 4,468 Hz
Characteristic outer ring frequency, BPF0 4,718 Hz
Characteristic inner ring frequency, BPFI 7,282 Hz

ABUTMENT

Min shoulder diameter IR (da min) 36,5 mm
Small face shoulder max diameter da max 40 mm
db min 44 mm
Min NJ & N type IR GO diameter dc min 48 mm
Max shoulder diameter OR (Da max) 65,5 mm
Max fillet radius ra max 1 mm
Maxi fillet radius r1a 1 mm
Product classification image
Calcul factors image

Equivalents Products