Single row cylindrical roller bearing, single direction for axial loads, separable, pressed steel cage.
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 95 mm |
D - External diameter | 200 mm |
B - Bearing/Inner ring width | 45 mm |
E - Upper roller diameter | 173,5 mm |
F - Under roller diameter | 121,5 mm |
d1 - IR flange outer diameter | 132 mm |
rs - Min fillet radius | 3 mm |
r1s - Min fillet radius | 3 mm |
Radial clearance class | CN |
Mass | 6,33 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 287 kN |
C0 - Static load | 285 kN |
Cu - Fatigue limit load | 31,5 kN |
N lim - Oil lubrication limit speed | 4000 tr/min |
N lim - Grease lubrication limit speed | 3400 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 108 mm |
da max - Small face shoulder max diameter | 119 mm |
dc min - Min inner ring GO diameter | 134 mm |
Da max - Max shoulder diameter OR | 187 mm |
ra max - Max fillet radius | 2,5 mm |