Needle roller bearing, machined-rings, with inner ring, double-side ribs, lubrication hole
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN | 
| d - Internal diameter | 100 mm | 
| D - External diameter | 130 mm | 
| C - Width of bearing, drawn cup or outer ring | 40 mm | 
| F - Under roller diameter | 110 mm | 
| rs - Min fillet radius | 1,1 mm | 
| s - Max axial offset | 2 mm | 
| Lubrication hole on outer ring | Oui/Yes | 
| k - Hole diameter | 3,5 mm | 
| Inner ring reference | 1R100X110X40 | 
| Lubrication hole on inner ring | Non/No | 
| Radial clearance class | CN | 
| Precision class | P0 | 
| Mass | 1,34 kg | 
| PRODUCT PERFORMANCE | |
|---|---|
| Cr - Dynamic load rating | 129 kN | 
| C0r - Static load rating | 292 kN | 
| N lim - Grease lubrication limit speed | 2400 tr/min | 
| N lim - Oil lubrication limit speed | 3600 tr/min | 
| Tmin - Min operating temperature | -20 °C | 
| Tmax - Max operating temperature | 120 °C | 
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 106,5 mm | 
| Da max - Max shoulder diameter OR | 123,5 mm | 
| ras max - Max shaft & housing fillet radius | 1 mm |