Needle roller bearing, machined-rings, with inner ring, double-side ribs, lubrication hole
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 70 mm |
| D - External diameter | 95 mm |
| C - Width of bearing, drawn cup or outer ring | 35 mm |
| F - Under roller diameter | 80 mm |
| rs - Min fillet radius | 1 mm |
| s - Max axial offset | 0,8 mm |
| Lubrication hole on outer ring | Oui/Yes |
| k - Hole diameter | 3,5 mm |
| Inner ring reference | 1R70X80X35 |
| Lubrication hole on inner ring | Non/No |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 0,738 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Cr - Dynamic load rating | 79,5 kN |
| C0r - Static load rating | 184 kN |
| N lim - Grease lubrication limit speed | 3300 tr/min |
| N lim - Oil lubrication limit speed | 5000 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 75 mm |
| Da max - Max shoulder diameter OR | 90 mm |
| ras max - Max shaft & housing fillet radius | 1 mm |