
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| Fw - Under rollers diameter | 25 mm |
| dw - Shaft washer bore diameter | 25 mm |
| D - External diameter | 37 mm |
| D1 - Outer diameter of washer | 42 mm |
| C - Width of bearing, drawn cup or outer ring | 30 mm |
| C1 - Thrust bearing height | 11 mm |
| C2 - Hole location | 9,5 mm |
| rs - Min fillet radius | 0,6 mm |
| Lubrication hole on outer ring | Oui/Yes |
| k - Hole diameter | 2,5 mm |
| Precision class | P0 |
| Mass | 0,125 kg |
| PRODUCT PERFORMANCE | | Cr - Dynamic load rating | 14,2 kN |
| Ca - Dynamic axial load rating | 19,6 kN |
| C0r - Static load rating | 24 kN |
| C0a - Static axial load rating | 37 kN |
| N lim - Grease lubrication limit speed | 4600 tr/min |
| N lim - Oil lubrication limit speed | 6500 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | | da min - Min shoulder diameter IR | 35 mm |
| ras max - Max shaft & housing fillet radius | 0,6 mm |
