
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| Fw - Under rollers diameter | 15 mm |
| dw - Shaft washer bore diameter | 15 mm |
| D - External diameter | 24 mm |
| D2 - Thrust bearing external diameter | 29 mm |
| C - Width of bearing, drawn cup or outer ring | 23 mm |
| C1 - Thrust bearing height | 9 mm |
| C2 - Hole location | 6,5 mm |
| a - Thrust bearing support diameter | 23,7 mm |
| rs - Min fillet radius | 0,3 mm |
| Lubrication hole on outer ring | Oui/Yes |
| k - Hole diameter | 2,5 mm |
| Precision class | P0 |
| Mass | 0,052 kg |
| PRODUCT PERFORMANCE | | Cr - Dynamic load rating | 8,25 kN |
| Ca - Dynamic axial load rating | 12,9 kN |
| C0r - Static load rating | 10,2 kN |
| C0a - Static axial load rating | 28,6 kN |
| N lim - Grease lubrication limit speed | 2800 tr/min |
| N lim - Oil lubrication limit speed | 11000 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | | da min - Min shoulder diameter IR | 25 mm |
| ras max - Max shaft & housing fillet radius | 0,3 mm |
