Back

NU208EG15J40 - SNR

NU208EG15J40

Single row cylindrical roller bearing, floating, separable, polyamide cage

In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.

Downloads

3D file

Technical datasheet

PLEASE LOGIN to add products to your basket
Contact us
Specs

PRODUCT DIMENSIONS

Internal diameter (d) 40 mm
External diameter (D) 80 mm
Bearing/Inner ring width (B) 18 mm
Upper roller diameter E 71,5 mm
Under roller diameter F 49,5 mm
OR flange inner diameter D1 68,3 mm
Min fillet radius (rs) 1,1 mm
Min fillet radius r1s 1,1 mm
Radial clearance class C4
Mass 0,38 kg
Brand SNR
Product classification image

PRODUCT PERFORMANCE

Dynamic load (C) 54,4 kN
Static load (C0) 53,8 kN
Fatigue limit load (Cu) 6,6 kN
Reference thermal speed (Nref) 7600 tr/min
Mechanical Limit Speed (Nlim) 11000 tr/min
Nlim (oil) 8800 tr/min
Nlim (grease) 7300 tr/min
Min operating temperature (Tmin) -20 °C
Max operating temperature (Tmax) 120 °C
Characteristic cage frequency, FTF 0,409 Hz
Characteristic rolling element frequency, BSF 5,318 Hz
Characteristic outer ring frequency, BPF0 5,727 Hz
Characteristic inner ring frequency, BPFI 8,273 Hz

ABUTMENT

Min shoulder diameter IR (da min) 46,5 mm
Small face shoulder max diameter da max 49 mm
Max shoulder diameter OR (Da max) 73,5 mm
Max fillet radius ra max 1 mm
Maxi fillet radius r1a 1 mm
Product classification image
Calcul factors image