• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row cylindrical roller bearings

NU209EG15 - SNR

NU209EG15

Single row cylindrical roller bearing, floating, separable, polyamide cage

In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter45 mm
D - External diameter85 mm
B - Bearing/Inner ring width19 mm
E - Upper roller diameter76,5 mm
F - Under roller diameter54,5 mm
D1 - OR flange inner diameter73,3 mm
rs - Min fillet radius1,1 mm
r1s - Min fillet radius1,1 mm
Radial clearance classCN
Mass0,434 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load64,8 kN
C0 - Static load68,9 kN
Cu - Fatigue limit load8,4 kN
N ref - Reference thermal speed6900 tr/min
N lim - Mechanical Limit Speed9900 tr/min
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)6,24 Hz
BPFI - Over rolling frequency on inner (60 rpm)8,76 Hz
BSF - Over rolling frequency on rolling element (60 rpm)5,787 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,894 Hz
FTF - Rotational frequency - cage (60 rpm)0,416 Hz
ABUTMENT
da min - Min shoulder diameter IR51,5 mm
da max - Small face shoulder max diameter54 mm
Da max - Max shoulder diameter OR78,5 mm
ra max - Max fillet radius1 mm
r1a - Max fillet radius1 mm
undefined

Industry Calcul Factors

Calcul factors image