Back

NU216EG15J30 - SNR

NU216EG15J30

Single row cylindrical roller bearing, floating, separable, polyamide cage

In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.

Downloads

3D file

Technical datasheet

PLEASE LOGIN to add products to your basket
Contact us
Specs

PRODUCT DIMENSIONS

Internal diameter (d) 80 mm
External diameter (D) 140 mm
Bearing/Inner ring width (B) 26 mm
Upper roller diameter E 127,3 mm
Under roller diameter F 95,3 mm
OR flange inner diameter D1 122,9 mm
Min fillet radius (rs) 2 mm
Min fillet radius r1s 2 mm
Radial clearance class C3
Mass 1,54 kg
Brand SNR
Product classification image

PRODUCT PERFORMANCE

Dynamic load (C) 139 kN
Static load (C0) 167 kN
Fatigue limit load (Cu) 19,7 kN
Reference thermal speed (Nref) 4300 tr/min
Mechanical Limit Speed (Nlim) 5800 tr/min
Nlim (oil) 4800 tr/min
Nlim (grease) 4000 tr/min
Min operating temperature (Tmin) -20 °C
Max operating temperature (Tmax) 120 °C
Characteristic cage frequency, FTF 0,428 Hz
Characteristic rolling element frequency, BSF 6,812 Hz
Characteristic outer ring frequency, BPF0 7,706 Hz
Characteristic inner ring frequency, BPFI 10,294 Hz

ABUTMENT

Min shoulder diameter IR (da min) 89 mm
Small face shoulder max diameter da max 94 mm
Max shoulder diameter OR (Da max) 131 mm
Max fillet radius ra max 2 mm
Maxi fillet radius r1a 2 mm
Product classification image
Calcul factors image

Equivalents Products