Single row cylindrical roller bearing, floating, separable, polyamide cage
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 20 mm |
D - External diameter | 52 mm |
B - Bearing/Inner ring width | 21 mm |
E - Upper roller diameter | 45,5 mm |
F - Under roller diameter | 27,5 mm |
D1 - OR flange inner diameter | 42,4 mm |
rs - Min fillet radius | 1,1 mm |
r1s - Min fillet radius | 0,6 mm |
Radial clearance class | CN |
Mass | 0,215 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 42,9 kN |
C0 - Static load | 40 kN |
Cu - Fatigue limit load | 4,9 kN |
N ref - Reference thermal speed | 9800 tr/min |
N lim - Mechanical Limit Speed | 17000 tr/min |
N lim - Oil lubrication limit speed | 14000 tr/min |
N lim - Grease lubrication limit speed | 11000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 3,767 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 6,233 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 3,809 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 1,905 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,377 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 24 mm |
da max - Small face shoulder max diameter | 27 mm |
Da max - Max shoulder diameter OR | 45,5 mm |
ra max - Max fillet radius | 1 mm |
r1a - Max fillet radius | 0,6 mm |
Industry Calcul Factors
