Single row cylindrical roller bearing, floating, separable, polyamide cage
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
3D file
Technical datasheet
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 60 mm |
D - External diameter | 130 mm |
B - Bearing/Inner ring width | 46 mm |
E - Upper roller diameter | 115 mm |
F - Under roller diameter | 77 mm |
D1 - OR flange inner diameter | 109,6 mm |
rs - Min fillet radius | 2,1 mm |
r1s - Min fillet radius | 2,1 mm |
Radial clearance class | CN |
Mass | 2,78 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 228 kN |
C0 - Static load | 270 kN |
Cu - Fatigue limit load | 32,9 kN |
Nref - Reference thermal speed | 4300 tr/min |
Nlim - Mechanical Limit Speed | 6500 tr/min |
Nlim - Oil lubrication limit speed | 5200 tr/min |
Nlim - Grease lubrication limit speed | 4200 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 5,214 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 7,786 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,401 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 4,855 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 71 mm |
da max - Small face shoulder max diameter | 75 mm |
Da max - Max shoulder diameter OR | 119 mm |
ra max - Max fillet radius | 2 mm |
r1a - Max fillet radius | 2 mm |
