Single row cylindrical roller bearing, floating, separable, polyamide cage
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 80 mm |
D - External diameter | 170 mm |
B - Bearing/Inner ring width | 58 mm |
E - Upper roller diameter | 151 mm |
F - Under roller diameter | 101 mm |
D1 - OR flange inner diameter | 143,9 mm |
rs - Min fillet radius | 2,1 mm |
r1s - Min fillet radius | 2,1 mm |
Radial clearance class | CN |
Mass | 6 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 363 kN |
C0 - Static load | 442 kN |
Cu - Fatigue limit load | 50,3 kN |
N ref - Reference thermal speed | 3400 tr/min |
N lim - Mechanical Limit Speed | 4900 tr/min |
N lim - Oil lubrication limit speed | 4000 tr/min |
N lim - Grease lubrication limit speed | 3200 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 5,21 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 7,79 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,842 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,421 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,401 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 91 mm |
da max - Small face shoulder max diameter | 99 mm |
Da max - Max shoulder diameter OR | 159 mm |
ra max - Max fillet radius | 2 mm |
r1a - Max fillet radius | 2 mm |
Industry Calcul Factors
