Single row cylindrical roller bearing, floating, separable, polyamide cage
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 25 mm |
D - External diameter | 62 mm |
B - Bearing/Inner ring width | 17 mm |
E - Upper roller diameter | 54 mm |
F - Under roller diameter | 34 mm |
D1 - OR flange inner diameter | 50,6 mm |
rs - Min fillet radius | 1,1 mm |
r1s - Min fillet radius | 1,1 mm |
Radial clearance class | CN |
Mass | 0,245 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 40,6 kN |
C0 - Static load | 36,3 kN |
Cu - Fatigue limit load | 4,45 kN |
N ref - Reference thermal speed | 9900 tr/min |
N lim - Mechanical Limit Speed | 14000 tr/min |
N lim - Oil lubrication limit speed | 11000 tr/min |
N lim - Grease lubrication limit speed | 9500 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 4,25 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 6,75 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,173 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,087 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,386 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 31,5 mm |
da max - Small face shoulder max diameter | 33 mm |
Da max - Max shoulder diameter OR | 55,5 mm |
ra max - Max fillet radius | 1 mm |
r1a - Max fillet radius | 1 mm |
Industry Calcul Factors
