Back

NU317EG15 - SNR

NU317EG15

Single row cylindrical roller bearing, floating, separable, polyamide cage

In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.

Downloads

3D file

Technical datasheet

PLEASE LOGIN to add products to your basket
Contact us
Specs

PRODUCT DIMENSIONS

Internal diameter (d) 85 mm
External diameter (D) 180 mm
Bearing/Inner ring width (B) 41 mm
Upper roller diameter E 160 mm
Under roller diameter F 108 mm
OR flange inner diameter D1 152,7 mm
Min fillet radius (rs) 3 mm
Min fillet radius r1s 3 mm
Radial clearance class CN
Mass 4,62 kg
Brand SNR
Product classification image

PRODUCT PERFORMANCE

Dynamic load (C) 279 kN
Static load (C0) 312 kN
Fatigue limit load (Cu) 34,9 kN
Reference thermal speed (Nref) 3700 tr/min
Mechanical Limit Speed (Nlim) 4600 tr/min
Nlim (oil) 3700 tr/min
Nlim (grease) 3100 tr/min
Min operating temperature (Tmin) -20 °C
Max operating temperature (Tmax) 120 °C
Characteristic cage frequency, FTF 0,403 Hz
Characteristic rolling element frequency, BSF 4,96 Hz
Characteristic outer ring frequency, BPF0 5,239 Hz
Characteristic inner ring frequency, BPFI 7,761 Hz

ABUTMENT

Min shoulder diameter IR (da min) 98 mm
Small face shoulder max diameter da max 106 mm
Max shoulder diameter OR (Da max) 167 mm
Max fillet radius ra max 2,5 mm
Maxi fillet radius r1a 2,5 mm
Product classification image
Calcul factors image

Equivalents Products