Single row cylindrical roller bearing, floating, separable, brass cage
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 95 mm |
| D - External diameter | 200 mm |
| B - Bearing/Inner ring width | 45 mm |
| E - Upper roller diameter | 177,5 mm |
| F - Under roller diameter | 121,5 mm |
| D1 - OR flange inner diameter | 167 mm |
| rs - Min fillet radius | 3 mm |
| Radial clearance class | C3 |
| Mass | 6,73 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 335 kN |
| C0 - Static load | 385 kN |
| N lim - Oil lubrication limit speed | 3600 tr/min |
| N lim - Grease lubrication limit speed | 3100 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 108 mm |
| da max - Small face shoulder max diameter | 119 mm |
| db min - Min inner ring GO diameter | 124 mm |
| Da max - Max shoulder diameter OR | 187 mm |
| ra max - Max fillet radius | 2,5 mm |