Single row cylindrical roller bearing, floating, separable, brass cage
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 100 mm |
D - External diameter | 215 mm |
B - Bearing/Inner ring width | 47 mm |
E - Upper roller diameter | 191,5 mm |
F - Under roller diameter | 127,5 mm |
D1 - OR flange inner diameter | 179,7 mm |
rs - Min fillet radius | 3 mm |
Radial clearance class | C3 |
Mass | 8,57 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 380 kN |
C0 - Static load | 425 kN |
N lim - Oil lubrication limit speed | 3500 tr/min |
N lim - Grease lubrication limit speed | 2900 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 113 mm |
da max - Small face shoulder max diameter | 125 mm |
db min - Min inner ring GO diameter | 132 mm |
Da max - Max shoulder diameter OR | 202 mm |
ra max - Max fillet radius | 2,5 mm |