Single row cylindrical roller bearing, floating, separable, brass cage
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 150 mm |
D - External diameter | 320 mm |
B - Bearing/Inner ring width | 65 mm |
E - Upper roller diameter | 277 mm |
F - Under roller diameter | 193 mm |
rs - Min fillet radius | 4 mm |
r1s - Min fillet radius | 4 mm |
Radial clearance class | C3 |
Mass | 25,3 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 735 kN |
C0 - Static load | 805 kN |
Cu - Fatigue limit load | 76 kN |
N lim - Oil lubrication limit speed | 2500 tr/min |
N lim - Grease lubrication limit speed | 2100 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 166 mm |
da max - Small face shoulder max diameter | 190 mm |
db min - Min inner ring GO diameter | 195 mm |
Da max - Max shoulder diameter OR | 304 mm |
ra max - Max fillet radius | 3 mm |
r1a - Max fillet radius | 3 mm |