Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
D - External diameter | 100 mm |
d1 - Stud diameter | 36 mm |
C - Width of bearing, drawn cup or outer ring | 43 mm |
F - Under roller diameter | 48,5 mm |
B - Bearing/Inner ring width | 46 mm |
B1 - Total stud length | 120 mm |
B2 - Stud rod length | 74 mm |
G - Stud thread designation | M36X1.5 |
G1 - Thread length of the stud | 38 mm |
C1 - Distance between roller face and washer face | 1,5 mm |
n - Axial lubrication hole diameter | 8 mm |
m - Designation of the threaded lubrication hole | Rc 1/8 |
e - Inlet diameter of roller or washer | 53 mm |
R - Track roller radius | 500 mm |
Maximum tightening torque | 630 N-m |
Bearing with/without cage | Sans |
Radial clearance class | CN |
Precision class | P0 |
Mass | 3,08 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 119 kN |
C0r - Static load rating | 167 kN |
Track load capacity spherical outer ring | 13 kN |
N lim - Grease lubrication limit speed | 2000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |