Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
D - External diameter | 120 mm |
d1 - Stud diameter | 42 mm |
C - Width of bearing, drawn cup or outer ring | 50 mm |
F - Under roller diameter | 60,5 mm |
B - Bearing/Inner ring width | 53 mm |
B1 - Total stud length | 140 mm |
B2 - Stud rod length | 87 mm |
G - Stud thread designation | M42X1.5 |
G1 - Thread length of the stud | 44 mm |
C1 - Distance between roller face and washer face | 1,5 mm |
m - Designation of the threaded lubrication hole | Rc 1/8 |
e - Inlet diameter of roller or washer | 66 mm |
h - Hexagonal hole | 14 mm |
Maximum tightening torque | 1020 N-m |
Bearing with/without cage | Sans |
Radial clearance class | CN |
Precision class | P0 |
Mass | 5,17 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 172 kN |
C0r - Static load rating | 266 kN |
Track load capacity cylindrical outer ring | 113 kN |
N lim - Grease lubrication limit speed | 1700 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |