Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
D - External diameter | 140 mm |
d1 - Stud diameter | 48 mm |
C - Width of bearing, drawn cup or outer ring | 57 mm |
F - Under roller diameter | 65 mm |
B - Bearing/Inner ring width | 60 mm |
B1 - Total stud length | 160 mm |
B2 - Stud rod length | 100 mm |
G - Stud thread designation | M48X1.5 |
G1 - Thread length of the stud | 52 mm |
C1 - Distance between roller face and washer face | 1,5 mm |
n - Axial lubrication hole diameter | 8 mm |
m - Designation of the threaded lubrication hole | Rc 1/8 |
e - Inlet diameter of roller or washer | 72,5 mm |
R - Track roller radius | 500 mm |
Maximum tightening torque | 1540 N-m |
Bearing with/without cage | Sans |
Radial clearance class | CN |
Precision class | P0 |
Mass | 7,98 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 201 kN |
C0r - Static load rating | 294 kN |
Track load capacity spherical outer ring | 20 kN |
N lim - Grease lubrication limit speed | 1500 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |