
Documentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| D - External diameter | 180 mm |
| d1 - Stud diameter | 64 mm |
| C - Width of bearing, drawn cup or outer ring | 72 mm |
| F - Under roller diameter | 91,5 mm |
| B - Bearing/Inner ring width | 76 mm |
| B1 - Total stud length | 200 mm |
| B2 - Stud rod length | 121 mm |
| G - Stud thread designation | M64X3 |
| G1 - Thread length of the stud | 65 mm |
| C1 - Distance between roller face and washer face | 2 mm |
| m - Designation of the threaded lubrication hole | Rc 1/8 |
| e - Inlet diameter of roller or washer | 103,5 mm |
| h - Hexagonal hole | 17 mm |
| R - Track roller radius | 500 mm |
| Maximum tightening torque | 3670 N-m |
| Bearing with/without cage | Sans |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 17 kg |

| PRODUCT PERFORMANCE | | Cr - Dynamic load rating | 365 kN |
| C0r - Static load rating | 555 kN |
| Track load capacity spherical outer ring | 27,9 kN |
| N lim - Grease lubrication limit speed | 1000 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |