
Needle roller bearing, cam follower, full-complement cylindrical roller, slot for screwdriver, oil hole, double-side shields, cylindrical outer ring
Documentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| D - External diameter | 35 mm |
| d1 - Stud diameter | 16 mm |
| C - Width of bearing, drawn cup or outer ring | 18 mm |
| F - Under roller diameter | 19 mm |
| B - Bearing/Inner ring width | 19,5 mm |
| B1 - Total stud length | 52 mm |
| B2 - Stud rod length | 32,5 mm |
| G - Stud thread designation | M16X1.5 |
| G1 - Thread length of the stud | 17 mm |
| B3 - Distance between washer face and radial lub hole | 8 mm |
| C1 - Distance between roller face and washer face | 0,8 mm |
| n - Axial lubrication hole diameter | 6 mm |
| a - Radial lubrication hole diameter | 3 mm |
| e - Inlet diameter of roller or washer | 21 mm |
| Maximum tightening torque | 52 N-m |
| Bearing with/without cage | Sans |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 0,165 kg |

| PRODUCT PERFORMANCE | | Cr - Dynamic load rating | 22,3 kN |
| C0r - Static load rating | 25,7 kN |
| Track load capacity cylindrical outer ring | 11,9 kN |
| N lim - Grease lubrication limit speed | 5500 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |