Needle roller bearing, cam follower, full-complement cylindrical roller, slot for screwdriver, oil hole, double-side shields, cylindrical outer ring
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
D - External diameter | 40 mm |
d1 - Stud diameter | 18 mm |
C - Width of bearing, drawn cup or outer ring | 20 mm |
F - Under roller diameter | 21,5 mm |
B - Bearing/Inner ring width | 21,5 mm |
B1 - Total stud length | 58 mm |
B2 - Stud rod length | 36,5 mm |
G - Stud thread designation | M18X1.5 |
G1 - Thread length of the stud | 19 mm |
B3 - Distance between washer face and radial lub hole | 8 mm |
C1 - Distance between roller face and washer face | 0,8 mm |
n - Axial lubrication hole diameter | 6 mm |
a - Radial lubrication hole diameter | 3 mm |
e - Inlet diameter of roller or washer | 23 mm |
Maximum tightening torque | 76 N-m |
Bearing with/without cage | Sans |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,242 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 24,1 kN |
C0r - Static load rating | 29,1 kN |
Track load capacity cylindrical outer ring | 14,5 kN |
N lim - Grease lubrication limit speed | 4700 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |