Back

NUP204ET2XU - NTN

NUP204ET2XU

Single row cylindrical roller bearing, locating, separable, polyamide cage

In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.

Downloads

3D file

Technical datasheet

PLEASE LOGIN to add products to your basket
Contact us
PRODUCT DEFINITION
BrandNTN
d - Internal diameter20 mm
D - External diameter47 mm
B - Bearing/Inner ring width14 mm
E - Upper roller diameter41,5 mm
F - Under roller diameter26,5 mm
d1 - IR flange outer diameter29,5 mm
rs - Min fillet radius1 mm
r1s - Min fillet radius0,6 mm
Radial clearance classCN
Mass0,12 kg
Product classification image
PRODUCT PERFORMANCE
C - Dynamic load25,7 kN
C0 - Static load22,6 kN
Cu - Fatigue limit load2,75 kN
Nlim - Oil lubrication limit speed18000 tr/min
Nlim - Grease lubrication limit speed15000 tr/min
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
ABUTMENT
da min - Min shoulder diameter IR25 mm
dc min - Min inner ring GO diameter32 mm
Da max - Max shoulder diameter OR42 mm
ra max - Max fillet radius1 mm
Product classification image
Calcul factors image