• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row cylindrical roller bearings

NUP307EG15C3 - SNR

NUP307EG15C3
New

In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter35 mm
D - External diameter80 mm
B - Bearing/Inner ring width21 mm
F - Under roller diameter46,2 mm
d1 - IR flange outer diameter51,1 mm
D1 - OR flange inner diameter66,6 mm
s - Max axial offset0 mm
rNs - Min fillet radius0 mm
D4 max - Max outer diameter of assembled stop ring0 mm
rs - Min fillet radius1,5 mm
r1s - Min fillet radius1,1 mm
Radial clearance classC3
Mass0,51 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load74,5 kN
C0 - Static load65,4 kN
Cu - Fatigue limit load8 kN
N ref - Reference thermal speed7600 tr/min
N lim - Mechanical Limit Speed11000 tr/min
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)4,763 Hz
BPFI - Over rolling frequency on inner (60 rpm)7,237 Hz
BSF - Over rolling frequency on rolling element (60 rpm)4,644 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,322 Hz
FTF - Rotational frequency - cage (60 rpm)0,397 Hz
ABUTMENT
da min - Min shoulder diameter IR43 mm
dc min - Min inner ring GO diameter53 mm
Da max - Max shoulder diameter OR72 mm
ra max - Max fillet radius1,5 mm
r1a - Max fillet radius1 mm
undefined

Industry Calcul Factors

Calcul factors image