Single row cylindrical roller bearing, locating, separable, pressed steel cage
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 80 mm |
D - External diameter | 170 mm |
B - Bearing/Inner ring width | 39 mm |
E - Upper roller diameter | 147 mm |
F - Under roller diameter | 103 mm |
d1 - IR flange outer diameter | 111,8 mm |
rs - Min fillet radius | 2,1 mm |
r1s - Min fillet radius | 2,1 mm |
Radial clearance class | CN |
Mass | 4,06 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 190 kN |
C0 - Static load | 207 kN |
Cu - Fatigue limit load | 23,6 kN |
N lim - Oil lubrication limit speed | 4800 tr/min |
N lim - Grease lubrication limit speed | 4100 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 91 mm |
dc min - Min inner ring GO diameter | 114 mm |
Da max - Max shoulder diameter OR | 159 mm |
ra max - Max fillet radius | 2 mm |