
This kit contains the following reference(s)
- OBK10.001 (x12)
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 2,235 kg |
Internal diameter 2 | 77 mm |
Height | 132 mm |
Quantité | 12 |
Bellows material | Caoutchouc |
Fitting position | Avant droit |