Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | Fitting Position : Right Front | X |
Fitting Position : Left Front | X |
Fitting Position : Wheel Side | X |
Bellows material : rubber | X |
Internal diameter n°1 | 21,5 mm |
Internal diameter 2 | 81 mm |
Height | 96 mm |
Weight | 0,27 kg |
VOLVOSNRUNIVKSR004CHRYSLERSNRUNIVKSR004CITROENSNRUNIVKSR004DAEWOOSNRUNIVKSR004LANCIASNRUNIVKSR004KIASNRUNIVKSR004ISUZUSNRUNIVKSR004INFINITISNRUNIVKSR004MAZDASNRUNIVKSR004LEXUSSNRUNIVKSR004MERCEDES-BENZSNRUNIVKSR004MITSUBISHISNRUNIVKSR004ALFA ROMEOSNRUNIVKSR004FIATSNRUNIVKSR004FORDSNRUNIVKSR004HYUNDAISNRUNIVKSR004PROTONSNRUNIVKSR004PEUGEOTSNRUNIVKSR004BMWSNRUNIVKSR004HONDASNRUNIVKSR004OPELSNRUNIVKSR004TOYOTASNRUNIVKSR004RENAULTSNRUNIVKSR004ROVERSNRUNIVKSR004SKODASNRUNIVKSR004SSANGYONGSNRUNIVKSR004SEATSNRUNIVKSR004NISSANSNRUNIVKSR004VOLKSWAGENSNRUNIVKSR004