
Reference OBK10.005
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 22 mm |
| Internal diameter 2 | 72 mm |
| Height | 97 mm |
| Bellows material | Caoutchouc |
| Fitting position | Avant gauche |
| Weight | 0,236 kg |