Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | Fitting Position : Right Front | X |
Fitting Position : Left Front | X |
Fitting Position : Wheel Side | X |
Bellows material : rubber | X |
Internal diameter n°1 | 24 mm |
Internal diameter 2 | 74 mm |
Height | 90 mm |
Weight | 0,234 kg |
VOLKSWAGENSNRUNIVKSR006SUBARUSNRUNIVKSR006TOYOTASNRUNIVKSR006SEATSNRUNIVKSR006RENAULTSNRUNIVKSR006PEUGEOTSNRUNIVKSR006CHEVROLETSNRUNIVKSR006VOLVOSNRUNIVKSR006MERCEDES-BENZSNRUNIVKSR006ALFA ROMEOSNRUNIVKSR006ABARTHSNRUNIVKSR006MITSUBISHISNRUNIVKSR006NISSANSNRUNIVKSR006HYUNDAISNRUNIVKSR006OPELSNRUNIVKSR006FIATSNRUNIVKSR006CITROENSNRUNIVKSR006HONDASNRUNIVKSR006MAZDASNRUNIVKSR006KIASNRUNIVKSR006CHRYSLERSNRUNIVKSR006