
Documentation
Product information
| CHARACTERISTICS | | Bellows length | 114 mm |
| Fitting position | Roue |
| For Transmission NTN | Pour transmission NTN |
| Bellows material | Plastique |
| Internal diameter n°1 | 26 mm |
| Internal diameter 2 | 80 mm |
| Version | 8 balls |
| Weight | 0,38 kg |
OE Equivalents
BMW33207637444BMW33207637445BMW33208603108BMW33208603109BMW33208644244BMW33208644245Automotive Compatibility
BMW33 => 09/2013RearLeft,RightBMW3 Series3 Series08/2015 => 09/2013RearRight,LeftBMW3 Touring Van3 Touring Van => 09/2013RearLeft,RightBMW4409/2013 => RearRight,LeftBMW4 Coupe4 Coupe => 09/2013RearLeft,RightBMWSERIE 1SERIE 1 II02/2015 => RearLeft,RightBMWSERIE 3SERIE 3 VI => 09/2013-Right,LeftBMWSERIE 3SERIE 3 VI => 05/2016RearLeft,RightBMWSERIE 3SERIE 3 VI09/2013 => RearRight,LeftBMWSERIE 4SERIE 4 I => 01/2017RearLeft,RightBMWSERIE 4SERIE 4 I08/2013 => RearRight,LeftBMW (BRILLIANCE)3 SERIES3 SERIES09/2013 => RearRight,Left