
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bellows length | 90 mm |
| Weight | 0,318 kg |
| Bellows material | Caoutchouc |
| Fitting position | Roue |
| Internal diameter n°1 | 24 mm |
| Internal diameter 2 | 90 mm |
Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

| CHARACTERISTICS | |
|---|---|
| Bellows length | 90 mm |
| Weight | 0,318 kg |
| Bellows material | Caoutchouc |
| Fitting position | Roue |
| Internal diameter n°1 | 24 mm |
| Internal diameter 2 | 90 mm |