
Reference OBK50.008
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Fitting position | Roue |
Internal diameter n°1 | 245 mm |
Internal diameter 2 | 78 mm |
Height | 1275 mm |
Weight | 0,315 kg |
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Fitting position | Roue |
Internal diameter n°1 | 245 mm |
Internal diameter 2 | 78 mm |
Height | 1275 mm |
Weight | 0,315 kg |