Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Height | 77 mm |
Internal diameter 2 | 52 mm |
Internal diameter n°1 | 22 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |
Weight | 0,243 kg |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Height | 77 mm |
Internal diameter 2 | 52 mm |
Internal diameter n°1 | 22 mm |
Bellows material | Caoutchouc |
Fitting position | Roue |
Weight | 0,243 kg |