
Reference OBK50.012
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter 2 | 90 mm |
Internal diameter n°1 | 24 mm |
Fitting position | Roue |
Bellows material | Caoutchouc |
Weight | 0,36 kg |
CHARACTERISTICS | |
---|---|
Internal diameter 2 | 90 mm |
Internal diameter n°1 | 24 mm |
Fitting position | Roue |
Bellows material | Caoutchouc |
Weight | 0,36 kg |