
Reference OBK50.013
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Roue |
Bellows material | Caoutchouc |
Height | 112 mm |
Internal diameter 2 | 75 mm |
Internal diameter n°1 | 22 mm |
Weight | 0,512 kg |
CHARACTERISTICS | |
---|---|
Fitting position | Roue |
Bellows material | Caoutchouc |
Height | 112 mm |
Internal diameter 2 | 75 mm |
Internal diameter n°1 | 22 mm |
Weight | 0,512 kg |